Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

U1         QFN_5X5-28P         -0.0001mm       0.381mm     -0.0001mm       0.381mm     -2.2201mm       1.881mm  T          0.00 QPA1008        
R1         0603_R                4.445mm      -4.318mm       4.445mm      -4.318mm       4.445mm     -4.9805mm  T         90.00 RESISTOR       
L2         0603_I               1.9049mm       3.556mm      1.9049mm       3.556mm      1.2424mm       3.556mm  T          0.00 INDUCTOR       
L1         0603_I               -1.397mm       3.429mm      -1.397mm       3.429mm     -0.7345mm       3.429mm  T        180.00 INDUCTOR       
J7         Turret_1068789        9.906mm       -7.62mm       9.906mm       -7.62mm       9.906mm       -7.62mm  T          0.00 Turret 1068789 
J6         SMA                   4.445mm    -23.6215mm       4.445mm     -25.908mm       4.445mm     -24.383mm  T         90.00 SMA EDGE       
J5         Turret_1068789      -22.606mm      -9.652mm     -22.606mm      -9.652mm     -22.606mm      -9.652mm  T          0.00 Turret 1068789 
J4         Turret_1068789       -9.652mm       -7.62mm      -9.652mm       -7.62mm      -9.652mm       -7.62mm  T          0.00 Turret 1068789 
J3         Turret_1068789        9.652mm        7.62mm       9.652mm        7.62mm       9.652mm        7.62mm  T          0.00 Turret 1068789 
J2         SMA                 23.6214mm       0.381mm     25.9079mm       0.381mm     24.3829mm       0.381mm  T        180.00 SMA EDGE       
J1         SMA                -23.6216mm       0.381mm    -25.9081mm       0.381mm    -24.3831mm       0.381mm  T        360.00 SMA EDGE       
C16        0603_C                2.032mm      -3.683mm       2.032mm      -3.683mm      1.3695mm      -3.683mm  T        360.00 CAPACITOR      
C15        0603_C               -3.429mm      -3.556mm      -3.429mm      -3.556mm     -4.0915mm      -3.556mm  T          0.00 CAPACITOR      
C14        6032_CAP              9.144mm      13.462mm       9.144mm      13.462mm       6.096mm      13.462mm  T        360.00 CAPACITOR_6032-CASE C
C13        0603_C               -2.159mm      14.351mm      -2.159mm      14.351mm      -2.159mm     15.0135mm  T        270.00 CAPACITOR      
C11        0603_C                 5.08mm      -6.096mm        5.08mm      -6.096mm      4.4175mm      -6.096mm  T        360.00 CAPACITOR      
C10        0603_C                4.064mm      -2.159mm       4.064mm      -2.159mm      3.4015mm      -2.159mm  T        360.00 CAPACITOR      
C9         0603_C                1.397mm      -2.667mm       1.397mm      -2.667mm      0.7345mm      -2.667mm  T          0.00 CAPACITOR      
C8         0603_C               -3.429mm       -2.54mm      -3.429mm       -2.54mm     -4.0915mm       -2.54mm  T          0.00 CAPACITOR      
C7         0603_C                4.191mm       4.572mm       4.191mm       4.572mm      3.5285mm       4.572mm  T          0.00 CAPACITOR      
C6         0603_C                4.191mm       3.556mm       4.191mm       3.556mm      3.5285mm       3.556mm  T          0.00 CAPACITOR      
C5         0603_C                -3.81mm       4.572mm       -3.81mm       4.572mm     -4.4725mm       4.572mm  T          0.00 CAPACITOR      
C4         0603_C                -3.81mm       3.556mm       -3.81mm       3.556mm     -4.4725mm       3.556mm  T          0.00 CAPACITOR      
C3         0603_C              18.7959mm       0.381mm     18.7959mm       0.381mm     18.1334mm       0.381mm  T          0.00 CAPACITOR      
C2         0603_C              -8.8901mm       0.381mm     -8.8901mm       0.381mm     -9.5526mm       0.381mm  T          0.00 CAPACITOR      
C12        0603_C               -1.143mm      14.351mm      -1.143mm      14.351mm      -1.143mm     15.0135mm  T        270.00 CAPACITOR      
QPA1008-40 QORVO-LOGO-500MIL   -188.9567mm   -170.9087mm     -15.494mm     -20.066mm   -188.9567mm   -170.9087mm  T        360.00 SAP# 281333    
Heat Sink  HS_5Watt_SAP#_1069008           0mm           0mm           0mm           0mm         -16mm       9.525mm  T          0.00 Heat Sink 5W SAP# 1069008

